-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Housing material
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With light source
-
With light source
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Design of the grid/reflector
-
Length
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Grid perforated
-
With movement sensor
-
Dimming DALI
-
Reflector perforated
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp holder
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Type of control gear
-
Lamp type
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Dimming DMX
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
-
Colour
4517031
Installation set For AVR8 luminaires, graphite
4517038
Installation set For AVR8 luminaires, aluminium
4517026
Sports area luminaire Corner mount. bracket AVR8 gra
4517017
Installation set For AVR8 luminaires, white
4517019
Diffuser Opal diffuser for AVR72
4517001
Outdoor wall luminaire AVR8 IP44 TC-TSE/E27 PCO WH
4517014
Outdoor wall luminaire AVR8 IP44 MT 35W/G12 PCO BG
4517016
Outdoor wall luminaire AVR8 IP44 MT 35W/G12 PCO AL
4517002
Outdoor wall luminaire AVR8 IP44 TC-TSE/E27 PCO BG
4517004
Outdoor wall luminaire AVR8 IP44 TC-TSE/E27 PCO AL
4517007
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 WH
4517032
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 WH
4517008
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 BG
4517034
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 BG
4517010
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 AL
4517035
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 AL