-
Plate height
-
Material
-
Material
-
Material
-
Plate width
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Working length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Side perforation
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Bottom perforation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
With cover
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
1467605
External cantilever arm100 FZ
1467913
External cantilever arm150 FZ
1467612
Ceiling support 100 mm FZ
1467610
Ceiling support 75 mm FZ
1467608
Ceiling support 50 mm FZ
1440832
Screw staff XYHU10300 Threaded rod M10 Al
1441230
Wall bracket XYRV2106
1441231
Wall bracket XYRV2108
1441232
Wall bracket XYRV2112
1441205
Lighting trunking XYRV106K C4 Al 66x60x6000
1441201
Lighting trunking XYRV106M C4 Al 66x44x6000
1441206
Lighting trunking XYRV108K Al 80x60x6000
1441256
Lighting trunking XYRV108K-3 Al 80x60x6000 VAL
1441202
Lighting trunking XYRV108M Al 80x44x6000
1441252
Lighting trunking XYRV108M-3 Al 80x44x6000 VAL
1441207
Lighting trunking XYRV112K Al 120x60x6000
1441203
Lighting trunking XYRV112M Al 120x44x6000
1441253
Lighting trunking XYRV112M-3 Al 120x44x6000 VAL
1440819
Mounting rail Suspension bar flat XYRV203 6m
1440817
Coupling piece Pin joint XYRV202 SYSTEMAL
1441255
Lighting trunking XYRV106K-3 C4 Al 66x60x6000 WH