-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Operating principle
-
Number of contacts as change-over contact
-
Application
-
Number of contacts as change-over contact
-
Assembly arrangement
-
For venetian blinds
-
Assembly arrangement
-
Nominal voltage
-
Number of contacts as change-over contact
-
Nominal voltage
-
Capacity
-
Type of accessory/spare part
-
Transparent
-
Number of contacts as normally open contact
-
Imprint/indication
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
For roller blinds
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Number of contacts as normally open contact
-
Nominal current
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Accessory
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Scannable symbol/barrier free
-
With light source
-
With label area
-
Material
-
With light source
-
Material
-
For awnings
-
Spare part
-
Material quality
-
Material quality
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Push button switch
-
Method of operation
-
Suitable for touch sensor connector for bus system
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Length
-
Surface protection
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Time setting
-
Time setting
-
Model
-
Model
-
Model
-
Model
-
Time setting
-
Time setting
-
Time setting
-
Time setting
-
Model
-
Time setting
-
Mounting method
-
Number of revolving contacts
-
With semiconductor output
-
Mounting method
-
With electrical locking
-
With mounting plate
-
Contactless type
-
Lamp holder
-
Neutral conductor required
-
With mechanical locking
-
Nominal electricity consumption
-
With mounting plate
-
Nominal electricity consumption
-
Lamp holder
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Lamp type
-
Lamp type
-
Number of rockers
-
Mechanical controllable
-
Lamp type
-
Mechanical controllable
-
Illumination
-
With lighting
-
With lighting
-
Illumination
-
Illumination
-
Electronic controllable
-
Device width
-
Colour light source
-
Colour light source
-
Device width
-
Device width
-
Colour light source
-
Device height
-
Type of fastening
-
Type of fastening
-
Imprint
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Number of buttons
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
With socket outlet
-
Label space/information surface
2113671
Switch Lock cylinder f. key switch
2113509
Switch Switch 6/6, white
2113813
Fixing claws for switches, 10pcs
2113804
Indicator lamp 230V/1,1mA
2113673
Indicator lamp LED-indic.lamp 230V/1,1mA,red
2113809
Indicator lamp LED-indicator lamp 230V/1,1mA
2113664
Indicator lamp LED 12–24V/0,3mA, 2-gang
2113834
Indicator lamp 230V/0,8mA, 2-gang
2113805
Indicator lamp 230V/0,5mA
2113810
Indicator lamp LED, 12-48V/4mA
2113806
Indicator lamp 12V/40mA
2113807
Indicator lamp 24V/25mA
2113808
Indicator lamp 400V/0,5mA
2113830
Capacitor Indicator lamp 1uF
2113667
Switch Key switch insert
2113668
Switch Key switch insert 2-pole 2-way
2113672
Switch Lock cylinder f. key switch
2113591
Switch Intro switch 6+6+6, black
2113590
Switch Intro switch 6+6+6, white
2113567
Push-button Push button 1, insert
2113583
Push-button Push button 1 with a lens, bl.
2113581
Push-button Push button 1 with a lens, wh.
2113573
Push-button Push button 1, black
2113551
Push-button Push button 1, white