-
Type of side joist
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Change of direction
-
Construction type
-
Construction type
-
Cable ladder width
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Soveltuu profiilikorkeudelle
-
Soveltuu profiilikorkeudelle
-
Soveltuu profiilikorkeudelle
-
Width (big)
-
Soveltuu profiilikorkeudelle
-
Hinged joint horizontal
-
Plate height
-
Profile width
-
Soveltuu profiilikorkeudelle
-
Profile width
-
Plate height
-
Wrench width
-
Levyn korkeus
-
Material
-
Material
-
Type of rung
-
Type of rung
-
Hinged joint vertical
-
Material
-
Width (small)
-
Suitable for
-
Hinged joint vertical
-
Material
-
Plate width
-
Profile height
-
Suitable for
-
Suitable for
-
Plate width
-
Profile height
-
Profile height
-
Levyn leveys
-
Weldable
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Material quality
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Layer thickness surface protection
-
Suitable for cable management system width
-
Type of connection
-
Mounting perforation
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Type of connection
-
Mounting perforation
-
Perforated
-
Working length
-
Height side joist
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
With nylon ring
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Inner radius
-
Length
-
Profile shape
-
Profile shape
-
Symmetrical model
-
Inner radius
-
Suitable for wire mesh tray
-
Length
-
Hinging
-
Bend model
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Head width
-
Length
-
Length
-
Length
-
Pituus
-
Pituus
-
Pituus
-
Countersunk head
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Surface protection
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Model
-
Tray mounting
-
Model
-
Suitable for cable ladder
-
Model
-
Model
-
Surface protection
-
Load bearing capacity
-
Surface protection
-
Material thickness
-
Model
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Slit width
-
Material thickness
-
Slit width
-
Suitable for mounting rail
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Aukon leveys
-
Aukon leveys
-
Aukon leveys
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Side perforation
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Side perforation
-
Cable ladder height
-
Suitable for cable tray
-
Cable ladder height
-
Type of perforation
-
With nut
-
Pitch thread
-
Outer diameter
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Dimension square neck bolt
-
Type of perforation
-
With washer
-
Integrated partition
-
Bottom perforation
-
Hole width
-
Reiän leveys
-
Reiän leveys
-
Reiän leveys
-
Adjustable
-
NATO-mounting holes
-
With toothing
-
Left-handed thread
-
Rung centre spacing
-
Rung centre spacing
-
Snap-off
-
Length to bottom side head
-
Type of connector
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Type of fastening
-
Full thread
-
Type of fastening
-
Thread size (metric)
-
Kierrekoko (metrinen)
-
Stainless steel, pickled
-
With cover
-
Stainless steel, pickled
-
Head form
-
Thread length
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Head diameter
-
Load test type according to IEC 61537
-
Head height
-
Possible support spacing
-
Possible support spacing
-
With flange
-
With flange
-
Safe working load according to IEC 61537 with support spacing 0.5 m
-
Safe working load according to IEC 61537 with support spacing 1.0 m
-
Safe working load according to IEC 61537 with support spacing 1.5 m
-
Self-locking
-
Self-locking
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 6.0 m
-
Safe working load according to IEC 61537 with support spacing 7.0 m
-
Safe working load according to IEC 61537 with support spacing 8.0 m
-
Safe working load according to IEC 61537 with support spacing 9.0 m
-
Safe working load according to IEC 61537 with support spacing 10.0 m
-
Safe working load according to IEC 61537 with support spacing 11.0 m
-
Safe working load according to IEC 61537 with support spacing 12.0 m
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Korkeus
-
Korkeus
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
1467085
Cable ladder FZ 6 m, 200 mm
1467086
Cable ladder FZ 6 m, 300 mm
1467087
Cable ladder FZ 6 m, 400 mm
1467088
Cable ladder FZ 6 m, 500 mm
1467089
Cable ladder FZ 6 m, 600 mm
1467308
Angle bracket Z4
1467311
Angle bracket 200 mm FZ
1467436
Flat elbow FZ ladder, 200 mm
1467437
Flat elbow FZ ladder, 300 mm
1467438
Flat elbow FZ ladder, 400 mm
1467439
Flat elbow FZ ladder, 500 mm
1441678
X-piece NX450 SYSTEMAL
1441679
X-piece NX460 Al SYSTEMAL
1441664
X-piece NX520 Al SYSTEMAL
1441665
X-piece NX530 Al SYSTEMAL
1441666
X-piece NX540 Al SYSTEMAL
1441667
X-piece NX550 SYSTEMAL
1441668
X-piece NX560 Al SYSTEMAL
1440405
Office trunking cover NCPS0150 cover 525x10x2000 Al
1440407
Office trunking cover NCPS0160 cover 625x10x2000 Al
1440408
Office trunking cover NCPS4520 cover 233x10x2000 Al
1440409
Office trunking cover NCPS4530 cover 333x10x2000 Al
1440411
Office trunking cover NCPS4540 cover 433x10x2000 Al
1440412
Office trunking cover NCPS4550 cover 533x10x2000 Al