-
Rated voltage
-
Type of accessory/spare part
-
Type of locking
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Built-in version
-
Model
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Number of connections per pole
-
Colour coding/contact insert
-
Connection size thread
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
-
Connection type
1934582
Locking device Locking device, 3-, 4-, 5-pole
1934751
Socket connection accessory 4p panel mounting adapter blk
1934584
Socket connection accessory 4p panel mounting adapter wht
1934762
Socket connection accessory 4p narrow, white
1934740
Mounting accessory Mounting pad, white
1934753
Plug connector 4-p plug, str-rel, blk
1934545
Plug connector 4-p plug, str-rel, wht
1934759
Plug connector 4-p plug, str-rel, narrow, wht
1935694
Plug connector 4-p plug, str-rel, low, wht
1934754
Plug connector 4-p socket, str-rel, blk
1934546
Plug connector 4-p socket, str-rel, wht
1934760
Plug connector 4p socket str-rel, narrow, wht
1935696
Plug connector 4-p socket, str-rel, low, wht
1934745
Plug connector 4-p plug, blk
1934541
Plug connector 4-p plug, wht
1934756
Plug connector 4-p plug, narrow, wht
1934746
Plug connector 4-p socket, blk
1934542
Plug connector 4-p socket, wht
1934757
Plug connector 4-p socket, narrow, wht
1934543
Plug connector 4-p plug, white
1934544
Plug connector 4-p socket, white