-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
End plate model
-
Transparent
-
Transparent
-
Text
-
Number of bridged clamps
-
Number of bridged clamps
-
Partition model
-
Text
-
Accessory
-
Partition model
-
Explosion-tested version 'Ex e'
-
Material
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Type of latching
-
Material
-
Material
-
Material
-
Modular spacing
-
Modular spacing
-
Spare part
-
Punch shape
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Snap in
-
Snap in
-
Length
-
Type of electrical connection 1
-
Model
-
Model
-
Model
-
Material thickness
-
Mounting method
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Number of levels
-
With shock protection
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Insulated
-
Number of clamp positions per pole
-
Thickness
-
Thickness
-
Thickness
-
Self-adhesive
-
Number of poles
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Surface finishing
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
1933596
Mounting accessory Terminal block 20,5 mm wht
1933588
Mounting accessory Terminal block 21,5 mm grey
1923060
Terminal connector 10 mm²
1923055
Terminal connector 12-pole 6 mm²
1913332
N/PE-busbar Cu, N 12x16mm², PE 12x16mm²
1913454
N-busbar Cu 2x(1x16mm² + 3x6mm²)
1913456
N-busbar Cu 2x(1x16mm² + 5x6mm²)
N/PE-busbar Cu, N/PE 1x16mm²+5x6mm²
1913458
N-busbar Cu 2x(1x16mm² + 7x6mm²)
1913528
N/PE-busbar Cu, N/PE 1x16mm²+7x6mm²
1913460
N-busbar Cu 2x(2x16mm² + 8x6mm²)
1913462
N-busbar Cu 2x(2x16mm² + 10x6mm²)
1913464
N-busbar Cu 2x(3x16mm² + 11x6mm²)
1913534
N/PE-busbar Cu, N/PE 3x16mm²+11x6mm²
1913465
N-busbar Cu 2x(4x16mm² + 16x6mm²)
1913540
N/PE-busbar Cu, N/PE 4x16mm²+16x6mm²
1913546
N/PE-busbar Cu, N/PE 4x16mm²+22x6mm²
1913556
N/PE-busbar Cu, N/PE 4x16mm²+32x6mm²
1913468
N/PE-busbar Cu, N/PE 1/2x16mm²+7x6mm²
1913470
N/PE-busbar Cu, N/PE 1/2x16mm²+12x6mm²
1913472
N/PE-busbar Cu, N/PE 1/2x16mm²+16x6mm²
1913474
N/PE-busbar Cu, N/PE 1/2x16mm²+19x6mm²
1913475
N/PE-busbar Cu, N/PE 2/3x16mm²+23x6mm²
1913477
N/PE-busbar Cu, N/PE 2/3x16mm²+28x6mm²