-
Rated voltage
-
Type of accessory/spare part
-
Type of locking
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Built-in version
-
Model
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Number of connections per pole
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Connection size thread
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
-
Connection type
1934121
Plug connector 2-p plug, black
1934503
Plug connector 2-p plug, white
1934122
Plug connector 2-p socket, black
1934507
Plug connector 2-p socket, white
1934536
Plug connector 2-p plug, blue
1934537
Plug connector 2-p socket, blue
1934123
Plug connector 2-p plug, blue
1934124
Plug connector 2-p socket, blue
1934821
Plug connector 2-p plug, grey
1934822
Plug connector 2-p socket, grey
1934823
Plug connector 2-p plug, grey
1934824
Plug connector 2-p socket, grey
1934538
Plug connector 2-p plug, str-rel, blue
1934539
Plug connector 2-p socket, str-rel, blue
1934825
Plug connector 2-p plug, str-rel, grey
1935391
Plug connector 2p plug, str-rel, grey, 10/p.
1934827
Plug connector 2-p plug, str-rel, low, grey
1934826
Plug connector 2-p socket, str-rel, grey
1935393
Plug connector 2p socket str-rel, grey, 10/p.
1934828
Plug connector 2-p socket, str-rel, low, grey
1934711
Plug connector 2-p socket, str-rel, low, wht
1934702
Plug connector 2-p plug, blk
1934502
Plug connector 2-p plug, wht
1934713
Plug connector 2-p plug, narrow, wht