FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Material
-
With light source
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Length
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Design of the grid/reflector
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Grid perforated
-
With movement sensor
-
Dimming DALI
-
Reflector perforated
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Type of control gear
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Voltage type
-
Colour
ENSTO
Ensto AVR70-72
REF. AVV70
4117938
4117938
Diffuser Opal diffuser for AVR70
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR71
REF. AVV71
4117941
4117941
Diffuser Opal triangular diffuser AVR71
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVV72
4117942
4117942
Diffuser Opal diffuser for AVR72
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR71
REF. AVL68
4117111
4117111
Mechanical accessory For AVR71 luminaires, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVL30
4117105
4117105
Mechanical accessory For AVR70 luminaires, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR70
4117069
4117069
Universal luminaire 1x60W A60/E27 230V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR70.19L
4117032
4117032
Universal luminaire LED luminaire 8W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR71
4117072
4117072
Universal luminaire 1x60W A60/E27 230V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR71.19L
4117050
4117050
Universal luminaire LED luminaire 8W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR71
REF. AVR71.19L/3K
4103589
4103589
Universal luminaire AVR71 IP44 LED 8W/830 E PC O
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR72.19L
4117059
4117059
Universal luminaire LED luminaire 8W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR70-72
REF. AVR72.19L/3K
4103590
4103590
Universal luminaire AVR72 IP44 LED 8W/830 E PC O
You can only compare 4 products, you must remove 1 to add this one