FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Rated voltage
-
Type of locking
-
Housing material
-
Rated current
-
Rated current
-
Length
-
Phase pickup
-
Phase pickup
-
Phase pickup
-
Number of inputs
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
Number of outputs
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pole codification
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Type of distributor
-
Type of distributor
-
Type of integrated switching
-
Mounting possibility
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet XL
REF. XLAD53L3
1935113
1935113
Distribution block T-distributor 5p 25A 3phase co
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD6
1935109
1935109
Distribution block T-distributor 6-p 25A, power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLCD5
1935119
1935119
Distribution block T-distributor 5-pole 25A, BUS
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLCD5F
1935122
1935122
Distribution block T-distributor 5p 25A fused 10A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLCD6
1935121
1935121
Distribution block T-distributor 6-pole 25A, BUS
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLPD3
1935123
1935123
Distribution block T-distr. 3p 32A, 2nd power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLPD5
1935125
1935125
Distribution block T-distr. 5p 25A, 2nd power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD2
1935105
1935105
Distribution block T-distributor 2-p 32A, power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD3
1935106
1935106
Distribution block T-distributor 3-p 32A, power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD3F
1935110
1935110
Distribution block 3-p 32A fused 10A switch power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD4
1935107
1935107
Distribution block T-distributor 4-p 25A, power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD5
1935108
1935108
Distribution block T-distributor 5-p 25A, power
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD53L1
1935111
1935111
Distribution block T-distributor 5p 25A 3phase co
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLAD53L2
1935112
1935112
Distribution block T-distributor 5p 25A 3phase co
You can only compare 4 products, you must remove 1 to add this one