-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Imprint/indication
-
Mounting direction
-
Nominal current
-
Operation
-
Imprint/indication
-
Imprint/indication
-
Material
-
With label area
-
Support ring
-
Scannable symbol/barrier free
-
Number of units horizontal
-
Material
-
Rated current
-
Material
-
Lockable
-
Material
-
Rated current
-
Material quality
-
With dust cover
-
Material quality
-
Utilization
-
With receiver
-
Utilization
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Number of units vertical
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Suitable for touch sensor connector for bus system
-
Method of operation
-
Push button switch
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Method of operation
-
Outlet direction
-
Dimming phase cut-on
-
Outlet direction
-
Surface protection
-
Monitoring window/light outlet
-
With mounting grid
-
Thermal feedback
-
Model
-
Surface protection
-
Model
-
Dimming 1-10 V
-
Model
-
Model
-
Dimming phase cut-off
-
Model
-
Model
-
Model
-
Model
-
Dimming 1-10 V
-
Mounting method
-
Imprintable label
-
Mounting method
-
Dimming DALI
-
Serial dimmer
-
Dimming DALI
-
With imprint
-
Dimming DSI
-
Suitable for heating
-
With mounting plate
-
Substation input
-
Suitable for wall duct
-
Dimming Touch and Dim
-
Number of heater outputs
-
Number of rockers
-
Number of rockers
-
Suitable for built-in installation
-
Light value memory
-
Dimming with push-button
-
Suitable for cooling
-
Illumination
-
Illumination
-
With lighting
-
Light value memory
-
Suitable for cooling
-
Device width
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Applicable with button
-
Number of cooler outputs
-
Device width
-
Device height
-
With strain relief
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Connection
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Imprint
-
Applicable with presence indicator
-
Adjustable differential
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Temperature readable
-
Applicable with time switch/timer
-
Applicable with transmission button
-
With sound indicator
-
Applicable with transmission button
-
Number of poles
-
With exchangeable lens/symbol
-
Flush-mounted installation
-
Applicable with infrared button
-
Sensor/feeler type
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
With hinged lid
-
With buses/couplings
-
External sensor
-
Over voltage protection
-
With tap water circuit
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Fault current protection
-
Contact type
-
Contact type
-
Suitable for number of connectors
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Number of active contacts (round)
-
Max. contact voltage
-
Eject-mechanism
-
Max. contact voltage
-
Max. contact load
-
Max. contact load
-
Shielded buses
-
Shielded housing
-
Switching current for fluorescent lamps
-
With function lighting
-
Luster terminal
-
With orientation lighting
-
Standby power consumption (solstandby)
-
Standby power consumption (solstandby)
-
Washing machine switch
-
Special power supply
-
With display
-
Min. depth of built-in installation box
-
Max. switching power LED
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
Type of power supply
-
Control current
-
Control current
-
Control current
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of load
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable section
-
Label space/information surface
2621271
Dimmer (light control) Insert,DALI rot. controller TW
2621272
Dimmer (light control) Insert,Power-DALI rot. cont TW
2621251
Dimmer (light control) Insert, el. potentiom. 1-10V
2621239
Dimmer (light control) Insert, rot sat dimmer
2113662
Switch Switch 5, insert
2113661
Switch 1-gang switch insert 1-pole, 2
2621223
Centre plate Centre plate for dimmer, antr
2513546
Centre plate For 2-gang mod. jack sockets
7209004
Centre plate 2xRJ45
7007604
Centre plate For Media Products, antracite
2113909
Centre plate Cable outl w.center plate,ant
7007607
Centre plate Anthracite
7007601
Centre plate anthracite
2621240
Dimmer (light control) Insert, Touch Univer dimmer
2621238
Dimmer (light control) Insert,Rotdim,3-400W,20-420V
2113663
Push-button Push button 1, insert
2513536
Socket outlet Schuko socket
2513538
Socket outlet Socket outlet with hinged lid
2513807
Socket outlet 2-gang, 16 A / 250 V, ant
2621250
Dimmer (light control) Insert, Push-b. controller TW
2113931
Cover plate 1-gang, 81 mm, anthracite
2113932
Cover plate 2-gang, 81 mm, anthracite
2113933
Cover plate 3-gang, 81 mm, anthracite
2113934
Cover plate 4-gang, anthracite