FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Nominal thread size metric/PG
-
Material
-
Material quality
-
Shape
-
With grounding connection
-
Surface protection
-
Pitch thread
-
Glass-fibre reinforced
-
Thread type
-
Shock resistant
-
Colour
-
Halogen free
ENSTO
EnstoNet XL
REF. FMC16.G
1935100
1935100
Strain relief Strain-relief for FMC16, grey
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. FMC20.G
1935101
1935101
Strain relief Strain-relief for FMC20, grey
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Cubo Trading
REF. PMR1218.50
1702158
1702158
Counter nut, plastic H/ø 8/60 mm, M50
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XL-CAP
1935127
1935127
Blanking plug For EnstoNet XL couplers
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLK.G
1935104
1935104
Socket connection accessory For EnstoNet XL couplers
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLS11-17.G
1935102
1935102
Strain relief for cables, 11-17 mm, grey
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet XL
REF. XLS8-11.G
1935103
1935103
Strain relief for cables, 8-11 mm, grey
You can only compare 4 products, you must remove 1 to add this one