Auxiliary contact DX³ - 6A - 250 V~ - 0.5 module
3235238
Fault signalling contact DX³ - 6A - 250 V~ - 0.5 module
3235239
Auxiliary or Fault signalling contact DX³ - 6A - 250 V~ - 0.5 module
3235085
RCBO DX3 1P+N B6 6000A 30MA A
3235086
RCBO DX3 1P+N B10 6000A 30MA A
3235087
RCBO DX3 1P+N B16 6000A 30MA A
Padlock Ø5 mm DX³ - shackle type
3235240
Auxiliary changeover switch DX³ - 6A - 250 V~ - contact position - 0.5 module
3235241
Fault signalling changeover switch DX³ - 6A - 250 V~ - 0.5 module
3616002
DX3 ISOLATOR SWITCH 4P 63A
3235001
MCB TX³ 6000 - 1P - 230/400 V~ - 2 A - B curve
3235003
MCB TX3 1P B4 6000A
3235004
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - B curve
3235006
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - B curve
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Stand alone release DX³ - 230 V~ - supplied with battery for N/C push-button
Stop and go automatic resetting for DX³
Stop and go automatic resetting for DX³ - 230 V~ - self test unit - 2 mod.
Motorised control DX³ - 24-48 V~/= - standard - 1 module - for 1 module devices
Undervoltage release DX³ - 24 to 48 V~/= -time delay adjustable from 0 to 300 ms
Undervoltage release DX³ - 230 V~ - time delay adjustable from 0 to 300 ms
DX3 SHUNT TRIP FOR NC PB 230V
Replacement battery DX³ - for stand alone release Cat. No. 4 062 87
3235007
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - B curve