-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of locking
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Built-in version
-
Model
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Number of connections per pole
-
Colour coding/contact insert
-
Connection size thread
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
-
Connection type
1934765
Plug connector 5-p plug, blk
1934522
Plug connector 5-p plug, wht
1934777
Plug connector 5-p plug, narrow, wht
1934766
Plug connector 5-p socket, blk
1934526
Plug connector 5-p socket, wht
1934778
Plug connector 5-p socket, narrow, wht
1934770
Plug connector 5-p plug, str-rel, blk
1935724
Plug connector 5-p plug, str-rel, blk, 5/pack
1934524
Plug connector 5-p plug, str-rel, wht
1934767
Plug connector 5-p plug, str-rel, wht, 5/pack
1934780
Plug connector 5-p plug, str-rel, narrow, wht
1934773
Plug connector 5-p plug, str-rel, low, wht
1934771
Plug connector 5-p socket, str-rel, blk
1935726
Plug connector 5p socket, str-rel, blk, 5/p.
1934528
Plug connector 5-p socket, str-rel, wht
1934779
Plug connector 5p socket str-rel, wht, 5/pack
1934774
Plug connector 5-p socket, str-rel, low, wht
1934523
Plug connector 5-p plug, white
1935142
Plug connector 5-p plug, narrow, white
1934855
Plug connector 5-p socket, black
1934527
Plug connector 5-p socket, white
1935144
Plug connector 5-p socket, narrow, white
1934560
Plug connector 5-p plug, blue
1934561
Plug connector 5-p socket, blue