Skip to main content
Logo print

EnstoNet XL installation couplers | Legrand Finland

title
ENSTO EnstoNet XL
REF. FMC16.G
1935100

Strain relief Strain-relief for FMC16, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. FMC20.G
1935101

Strain relief Strain-relief for FMC20, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLAD53L3
1935113

Distribution block T-distributor 5p 25A 3phase co

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLAD6
1935109

Distribution block T-distributor 6-p 25A, power

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLC51.G
1935092

Plug connector 5-pole 25A plug, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLC52.G
1935093

Plug connector 5-pole 25A socket, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLC61.G
1935094

Plug connector 6-pole 25A plug, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLC62.G
1935095

Plug connector 6-pole 25A socket, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLCD5
1935119

Distribution block T-distributor 5-pole 25A, BUS

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLCD5F
1935122

Distribution block T-distributor 5p 25A fused 10A

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLCD6
1935121

Distribution block T-distributor 6-pole 25A, BUS

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XL-CAP
1935127

Blanking plug For EnstoNet XL couplers

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLK.G
1935104

Socket connection accessory For EnstoNet XL couplers

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLPD3
1935123

Distribution block T-distr. 3p 32A, 2nd power

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLPD5
1935125

Distribution block T-distr. 5p 25A, 2nd power

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLS11-17.G
1935102

Strain relief for cables, 11-17 mm, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLS8-11.G
1935103

Strain relief for cables, 8-11 mm, grey

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA31.B
1935075

Plug connector 3-pole 32A plug, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA32.B
1935076

Plug connector 3-pole 32A socket, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA51.B
1935079

Plug connector 5-pole 25A plug, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA52.B
1935081

Plug connector 5-pole 25A socket, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA61.B
1935082

Plug connector 6-pole 25A plug, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLA62.B
1935083

Plug connector 6-pole 25A socket, black

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO EnstoNet XL
REF. XLAD2
1935105

Distribution block T-distributor 2-p 32A, power

You can only compare 4 products, you must remove 1 to add this one