FILTERS
Clear all
Technical characteristics
-
Type of accessory/spare part
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Length
-
Model
-
Number of connections per pole
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pollution degree
-
Mechanical coding
-
Width
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NGCST6133
1935877
1935877
Plug connector 6p plug str-rel, 3+3 wht/blu
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NGCST6142
1935878
1935878
Plug connector 6-POLE plug, STR.RELIEF, 4+2
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NGCST6233
1935879
1935879
Plug connector 6p socket str-rel, 3+3 wht/blu
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NK6P.B
1932274
1932274
Socket connection accessory 6p panel mounting adapter blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NK6P.W
1932275
1932275
Socket connection accessory 6p panel mounting adapter wht
You can only compare 4 products, you must remove 1 to add this one