-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of side joist
-
Construction type
-
Construction type
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Soveltuu profiilikorkeudelle
-
Width (big)
-
Levyn korkeus
-
Material
-
Type of rung
-
Width (small)
-
Levyn leveys
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Mounting perforation
-
Perforated
-
Height side joist
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Aukon leveys
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Type of perforation
-
Reiän leveys
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
-
Colour
-
Colour
-
RAL-number
1440470
Bottom plate Al 195X1X3000 SYSTEMAL
1440471
Bottom plate Al 295X1X3000 SYSTEMAL
1440472
Bottom plate Al 395X1X3000 SYSTEMAL
1440473
Bottom plate Al 495X1X3000 SYSTEMAL
1440474
Bottom plate Al 595X1X3000 SYSTEMAL
1441670
Cable ladder NH520 C4 Al 200x150x6000
1441671
Cable ladder NH530 C4 Al 300x150x6000
1441672
Cable ladder NH540 C4 Al 400x150x6000
1441673
Cable ladder NH550 C4 Al 500x150x6000
1441674
Cable ladder NH560 C4 Al 600x150x6000
1441567
Fixing accessory NCV26 C4 Al Wall bracket
1441585
Width-reduction piece NRL41 SYSTEMAL
1441587
Width-reduction piece NRL42 SYSTEMAL
1441584
Width-reduction piece NRR41 SYSTEMAL
1441586
Width-reduction piece NRR42 SYSTEMAL
1441690
T-piece NT520 SYSTEMAL Presto
1441691
T-piece NT530 SYSTEMAL Presto
1441692
T-piece NT540 SYSTEMAL Presto
1441693
T-piece NT550 SYSTEMAL Presto
1441694
T-piece NT560 SYSTEMAL Presto
1441574
Joint connection NHH04 C4 Al Joint
1440431
Bottom plate Al 241x155x2000 SYSTEMAL
1440442
Bottom plate Al 341x155x2000 SYSTEMAL
1440450
Bottom plate Al 441x155x2000 SYSTEMAL