-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Levyn korkeus
-
Material
-
Type of rung
-
Levyn leveys
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Mounting perforation
-
Perforated
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Pituus
-
Pituus
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Aukon leveys
-
Slit width
-
Aukon leveys
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Type of perforation
-
Reiän leveys
-
Thread type
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Kierrekoko (metrinen)
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Korkeus
-
Korkeus
-
Colour
-
Colour
-
Colour
-
RAL-number
1441708
Fixing accessory NCV06 SYSTEMAL
1440823
Mounting accessory Square nut + screw NPB06 SYST
1441657
T-piece NT120 SYSTEMAL Presto
1441658
T-piece NT130 SYSTEMAL Presto
1441659
T-piece NT140 SYSTEMAL Presto
1441660
T-piece NT150 SYSTEMAL Presto
1441661
T-piece NT160 SYSTEMAL Presto
1440453
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL
1440454
Office trunking cover DCP20 228x50x3000 Al SYSTEMAL
1440455
Office trunking cover DCP30 328x80x3000 Al SYSTEMAL
1440456
Office trunking cover DCP40 428x80x3000 Al SYSTEMAL
1440457
Office trunking cover DCP50 528x80x3000 Al SYSTEMAL
1440458
Office trunking cover DCP60 628x80x3000 Al SYSTEMAL
1440401
Office trunking cover NCPS0112 cover 143x10x2000 Al
1440402
Office trunking cover NCPS0120 cover 223x10x2000 Al
1440403
Office trunking cover NCPS0130 cover 323x10x2000 Al
1440405
Office trunking cover NCPS0150 cover 525x10x2000 Al
1440407
Office trunking cover NCPS0160 cover 625x10x2000 Al
1440110
Joint connection NHU01 SYSTEMAL
1441706
Coupling piece NHV01 SYSTEMAL
1441235
Coupling piece NJP10
1440738
Coupling piece NTP01 SYSTEMAL
1440786
Ceiling bracket NTS01 SYSTEMAL
1440789
Mounting rail Suspension rail NSR05 35x30x6