FILTERS
Clear all
Category
Technical characteristics
-
Folding
-
Folding
-
Extendable
-
Material
-
Material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Model
-
Degree of gloss
-
Over voltage protection
-
Number of HDMI-connections
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Diameter
-
Width
-
Width
-
Width
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Colour
-
Colour
-
Colour
-
Colour
Legrand
POP UP floor LG
REF. LG-054021
1473017
1473017
Pop-up box to be equipped - 4 modules - brushed stainless steel finish
You can only compare 4 products, you must remove 1 to add this one
Legrand
POP UP floor LG
REF. LG-054006
1473005
1473005
Installation kit for raised access floor or table top - 4 modules
You can only compare 4 products, you must remove 1 to add this one
Legrand
POP UP floor LG
REF. LG-054001
1473001
1473001
Metal flush-mounting box for installation in concrete floor - 4 modules
You can only compare 4 products, you must remove 1 to add this one
Legrand
POP UP floor LG
REF. LG-054016
1473013
1473013
Pop-up box to be equipped - 4 modules - brushed brass
You can only compare 4 products, you must remove 1 to add this one
Legrand
POP UP floor LG
REF. LG-054011
1473009
1473009
Pop-up box to be equipped - 4 modules - matt aluminium finish
You can only compare 4 products, you must remove 1 to add this one