FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Cover width 1
-
Covers supplied with the product
-
Mounting method duct
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Surface protection
-
Suitable for circuit integrity
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Halogen free
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP100-2
1420618
1420618
End piece TBP100-2 MUS
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1010-2
1441976
1441976
Office trunking TB1010-2 Al 100x65x3000 BLK
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP100-1
1441950
1441950
End plate 100x65 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP100-3
1441955
1441955
End plate 100x65 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO100-3
1420740
1420740
Wall collar, 151x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL10-1
1441970
1441970
Jointing collar 105x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL10-3
1420735
1420735
Jointing collar 105x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL10-2
1420601
1420601
Mounting accessory Feed through collar TB1010-2
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC100-2
1441990
1441990
Corner piece Corner piece TB1010-2 BLACK D
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC100-1
1441960
1441960
Corner 65x100 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1010-3
1441940
1441940
Wall trunking 100/80x65 3m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1010-1
1441930
1441930
Wall trunking 100/80x65 3m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBJ1
1441924
1441924
Splice,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC100-3
1441965
1441965
Corner 65x100 mm WH
You can only compare 4 products, you must remove 1 to add this one