FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Mounting method cover
-
Material quality
-
Number of covers
-
Covers supplied with the product
-
Length
-
Surface protection
-
Symmetric
-
Construction type rectangular
-
Useful cross section
-
With protective foil
-
Construction rear wall (inner side)
-
Width
-
Depth
-
RAL-number
-
Halogen free
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1032-3
1441928
1441928
Recessed trunking125(100)x65mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP1032-3
1467398
1467398
TB1032-3 incl. screws
You can only compare 4 products, you must remove 1 to add this one