FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Cover width 1
-
Covers supplied with the product
-
Mounting method duct
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Surface protection
-
Suitable for circuit integrity
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Halogen free
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC135-2
1441991
1441991
Corner piece Corner piece TB1310-2 TB1340-
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP135-3
1441956
1441956
End plate 135x65 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO135-3
1420741
1420741
Wall collar, 186x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL13-1
1441971
1441971
Jointing collar 140x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL13-3
1420736
1420736
Jointing collar 140x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP135-1
1441951
1441951
End plate 135x65 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP135-2
1420619
1420619
End piece TBP135-2 MUS
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1310-2
1441977
1441977
Office trunking TB1310-2 Al 135x65x3000 BLK
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL13-2
1420602
1420602
Mounting accessory Feed through collar TB1310-2
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC135-3
1441966
1441966
Corner 65x135 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC135-1
1441961
1441961
Corner 65x135 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1310-3
1441942
1441942
Wall trunking 135/80x65 mm, 3m
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1310-1
1441932
1441932
TB1310-1 Al 135x65x3000 AN
You can only compare 4 products, you must remove 1 to add this one