FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Cover width 1
-
Covers supplied with the product
-
Mounting method duct
-
Length
-
Cover width 2
-
Surface protection
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Halogen free
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC170-2
1441992
1441992
Corner piece Corner piece TB1710-2 TB1740-
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP170-1
1441952
1441952
End plate 170x65 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP170-3
1441957
1441957
End plate 170x65 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO170-3
1420742
1420742
Wall collar, 221x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL17-1
1441972
1441972
Jointing collar 175x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL17-3
1420737
1420737
Jointing collar 175x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP170-2
1420624
1420624
End piece TBP170-2 MUS
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1710-2
1441981
1441981
Office trunking Office trunking TB1710-2 Al 1
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1740-2
1441978
1441978
Office trunking TB1740-2 Al 170x65x3000 BLK
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL17-2
1420603
1420603
Mounting accessory Feed through collar TB1710-2
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC170-1
1441962
1441962
Corner 65x170 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC170-3
1441967
1441967
Corner 65x170 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1740-3
1441945
1441945
Wall trunking 170/45-80x65 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1740-1
1441935
1441935
Wall trunking 170/45-80x65mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1710-3
1441944
1441944
Wall trunking 170/80x65 3m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1710-1
1441934
1441934
Wall trunking 170/80x65 3m AL
You can only compare 4 products, you must remove 1 to add this one