-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
-
Terminal type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403522-WEB-R.jpg)
MCB TX3 2P C3 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403523-WEB-R.jpg)
3235032
MCB TX3 2P C4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403524-WEB-R.jpg)
3235033
MCB TX³ 6000 - 2P - 230/400 V~ - 6 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403526-WEB-R.jpg)
3235154
MCB TX³ 6000 - 2P - 230/400 V~ - 10 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403528-WEB-R.jpg)
3235156
MCB TX³ 6000 - 2P - 230/400 V~ - 13 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404199-WEB-R.jpg)
MCB TX3 2P C3 10000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404200-WEB-R.jpg)
3235074
MCB TX3 2P C4 10000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404201-WEB-R.jpg)
3235075
MCB TX³ 10000 - 2P - 230/400 V~ - 6 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404203-WEB-R.jpg)
3235211
MCB TX³ 10000 - 2P - 230/400 V~ - 10 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404204-WEB-R.jpg)
3235212
MCB TX³ 10000 - 2P - 230/400 V~ - 13 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404205-LEGRAND-600.jpg)
3235213
MCB TX³ 10000 - 2P - 230/400 V~ - 16 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404206-LEGRAND-1000.jpg)
3235214
MCB TX³ 10000 - 2P - 230/400 V~ - 20 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404207-WEB-R.jpg)
3235215
MCB TX³ 10000 - 2P - 230/400 V~ - 25 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404208-WEB-R.jpg)
3235216
MCB TX³ 10000 - 2P - 230/400 V~ - 32 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404209-LEGRAND-1000.jpg)
3235217
MCB TX³ 10000 - 2P - 230/400 V~ - 40 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404198-WEB-R.jpg)
3235073
MCB TX³ 10000 - 2P - 230/400 V~ - 2 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403527-WEB-R.jpg)
3235155
MCB TX³ 6000 - 2P - 230/400 V~ - 16 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403533-LEGRAND-1000.jpg)
3235161
MCB TX³ 6000 - 2P - 230/400 V~ - 50 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403534-WEB-R.jpg)
3235162
MCB TX³ 6000 - 2P - 230/400 V~ - 63 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403529-LEGRAND-1000.jpg)
3235157
MCB TX³ 6000 - 2P - 230/400 V~ - 20 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403530-WEB-R.jpg)
3235158
MCB TX³ 6000 - 2P - 230/400 V~ - 25 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403531-WEB-R.jpg)
3235159
MCB TX³ 6000 - 2P - 230/400 V~ - 32 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403532-LEGRAND-1000.jpg)
3235160
MCB TX³ 6000 - 2P - 230/400 V~ - 40 A - C curve - prong/fork type supply busbars