FILTERS
Clear all
Category
Technical characteristics
-
Cable ladder width
-
Cable ladder width
-
Hinged joint horizontal
-
Material
-
Material
-
Material
-
Suitable for
-
Hinged joint vertical
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Working length
-
Working length
-
Suitable for cable management system height
-
Profile shape
-
Length
-
Length
-
Diameter longitudinal wire
-
Diameter longitudinal wire
-
Profile shape
-
Length
-
Profile shape
-
Suitable for wire mesh tray
-
Diameter longitudinal wire
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Diameter transverse wire
-
Material thickness
-
Diameter transverse wire
-
Model
-
Suitable for cable ladder
-
Diameter transverse wire
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Tray mounting
-
Suitable for circuit integrity
-
Type of perforation
-
Suitable for cable tray
-
Pitch thread
-
Integrated partition
-
With toothing
-
Snap-off
-
Type of connector
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Käytettävä poikkipinta
-
Käytettävä poikkipinta
-
Käytettävä poikkipinta
-
Käytettävä poikkipinta
-
Thread size (metric)
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Paino
-
Paino
-
Paino
-
Paino
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
-
Colour
-
RAL-number
MP Bolagen
MP Cable Ladders Steel
REF. MP-714S
1467698
1467698
Wire pendant, 1000 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-715S
1467699
1467699
Wire pendant, 2000 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-712S
1467696
1467696
Wire pendant, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-713S
1467697
1467697
Wire pendant, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-761P
1467283
1467283
100 plastic caps, 4 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-763P
1467284
1467284
100 plastic caps, 5 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-765P
1467285
1467285
100 plastic caps, 6 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-728E
1467888
1467888
Mesh tray flex 2.5 m, 65 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-729E
1467232
1467232
Wire mesh tray 2.5 m, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-772E
1468801
1468801
Wire mesh tray with lock 3 m
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-767E
1467288
1467288
Supp wire mesh yoke 500-600 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-719V
1467957
1467957
Wire mesh cable tray 55x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-720V
1467958
1467958
Wire mesh cable tray 75x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722V
1467959
1467959
Wire mesh cable tray 120x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-723V
1467960
1467960
Wire mesh cable tray 200x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724S3
1467218
1467218
Wire mesh cable tray 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724V
1467961
1467961
Wire mesh cable tray 300x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725S3
1467222
1467222
Wire mesh cable tray 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725V
1467962
1467962
Wire mesh cable tray 400x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726S3
1467226
1467226
Wire mesh cable tray 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726V
1467963
1467963
Wire mesh cable tray 500x58x2500, white
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727S3
1467230
1467230
Wire mesh cable tray 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727V
1468515
1468515
Wire mesh cable tray 500x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722S3
1467210
1467210
Wire mesh tray 3 m, 120 mm
You can only compare 4 products, you must remove 1 to add this one