-
Type of side joist
-
Type of side joist
-
Change of direction
-
Type of accessory/spare part
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Clamping/chucking range
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Profile width
-
Hinged joint horizontal
-
Plate height
-
Plate height
-
Hinged joint horizontal
-
Plate height
-
Wrench width
-
Wrench width
-
Material
-
Type of rung
-
Material
-
Profile height
-
Material
-
Profile height
-
Suitable for
-
Hinged joint vertical
-
Plate width
-
Suitable for
-
Hinged joint vertical
-
Material
-
Plate width
-
Plate width
-
Plate width
-
Weldable
-
Material quality
-
Fixation rung
-
Layer thickness surface protection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Type of connection
-
Mounting perforation
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Screwing system
-
Type of connection
-
Working length
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Working length
-
With nylon ring
-
Length
-
Inner radius
-
Length
-
Profile shape
-
Angle
-
Suitable for wire mesh tray
-
Suitable for wire mesh tray
-
Hinging
-
Bend model
-
Symmetrical model
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Countersunk head
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Pituus
-
Surface protection
-
Suitable for cable ladder
-
Slit width
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Tray mounting
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Number of conductors
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Side perforation
-
Cable ladder height
-
Type of perforation
-
Suitable for cable tray
-
Suitable for cable tray
-
Side perforation
-
With nut
-
Pitch thread
-
With washer
-
With washer
-
Outer diameter
-
Pitch thread
-
Dimension square neck bolt
-
Hole width
-
Bottom perforation
-
Adjustable
-
With toothing
-
Left-handed thread
-
NATO-mounting holes
-
Rung centre spacing
-
Snap-off
-
Rung centre spacing
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Thread type
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Full thread
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
With cover
-
Head form
-
Head form
-
Head form
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Self-locking
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
1467410
152PZ Fe C4 HDG 200x56x6000
1467411
153PZ Fe C4 HDG 300x56x6000
1467412
154PZ Fe C4 HDG 400x56x6000
1467413
155PZ Fe C4 HDG 500x56x6000
1467414
156PZ Fe C4 HDG 600x56x6000
1467085
Cable ladder FZ 6 m, 200 mm
1467086
Cable ladder FZ 6 m, 300 mm
1467087
Cable ladder FZ 6 m, 400 mm
1467088
Cable ladder FZ 6 m, 500 mm
1467089
Cable ladder FZ 6 m, 600 mm
1406799
Cable ladder 152PZ4 Fe C4 Z4 200x56x6000
1406814
Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
1406815
Cable ladder 154PZ4 Fe C4 Z4 400x56x6000
1406816
Cable ladder 155PZ4 Fe C4 Z4 500x56x6000
1406817
Cable ladder 156PZ4 Fe C4 Z4 600x56x6000
1467520
Mounting accessory 245Z C4 120x45x120
1467466
Cross piece FZ ladder, 200 mm
1467467
Cross piece FZ ladder, 300 mm
1467468
Cross piece FZ ladder, 400 mm
1467469
Cross piece FZ ladder, 500 mm
1467470
Cross piece FZ ladder, 600 mm
1467428
Mounting plate, 200 mm
1467429
Mounting plate, 300 mm
1467430
Mounting plate, 400 mm