FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Built-in version
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Colour coding/contact insert
-
Connection size thread
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC21H_W-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC21H.W
1934713
1934713
Plug connector 2-p plug, narrow, wht
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC22H_W-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC22H.W
1934714
1934714
Plug connector 2-p socket, narrow, wht
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC21SH_W-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC21SH.W
1934716
1934716
Plug connector 2-p plug, str-rel, narrow, wht
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC22SH_W-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC22SH.W
1934717
1934717
Plug connector 2p socket str-rel, narrow, wht
You can only compare 4 products, you must remove 1 to add this one