FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15010G
1933213
1933213
Plug connector set HF 2p socket 2x1,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15020G
1933214
1933214
Plug connector set HF 2p socket 2x1,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15030G
1933215
1933215
Plug connector set HF 2p socket 2x1,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15040G
1933216
1933216
Plug connector set HF 2p socket 2x1,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15050G
1933217
1933217
Plug connector set HF 2p socket 2x1,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15060G
1933218
1933218
Plug connector set HF 2p socket 2x1,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15070G
1934792
1934792
Plug connector set HF 2p socket 2x1,5mm² HF grey 7m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL120T15080G
1933219
1933219
Plug connector set HF 2p socket 2x1,5mm² HF grey 8m
You can only compare 4 products, you must remove 1 to add this one