FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15010G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15010G
1933221
1933221
Plug connector set HF 2p plug 2x1,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15020G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15020G
1933222
1933222
Plug connector set HF 2p plug 2x1,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15030G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15030G
1933223
1933223
Plug connector set HF 2p plug 2x1,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15040G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15040G
1933224
1933224
Plug connector set HF 2p plug 2x1,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15050G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15050G
1933225
1933225
Plug connector set HF 2p plug 2x1,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15060G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15060G
1933226
1933226
Plug connector set HF 2p plug 2x1,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15070G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15070G
1934898
1934898
Plug connector set HF 2p plug 2x1,5mm² HF grey 7m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL210T15080G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL210T15080G
1933227
1933227
Plug connector set HF 2p plug 2x1,5mm² HF grey 8m
You can only compare 4 products, you must remove 1 to add this one