FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15020G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15020G
1932289
1932289
Plug connector set HF 2p 2x1,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15030G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15030G
1932290
1932290
Plug connector set HF 2p 2x1,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15040G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15040G
1933200
1933200
Plug connector set HF 2p 2x1,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15050G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15050G
1932297
1932297
Plug connector set HF 2p 2x1,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15060G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15060G
1932299
1932299
Plug connector set HF 2p 2x1,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15070G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15070G
1935063
1935063
Plug connector set HF 2p 2x1,5mm² HF grey 7m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15080G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15080G
1932294
1932294
Plug connector set HF 2p 2x1,5mm² HF grey 8m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15010G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T15010G
1932288
1932288
Plug connector set HF 2p 2x1,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one