FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25010G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25010G
1934975
1934975
Plug connector set HF 2p 2x2,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25020G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25020G
1933205
1933205
Plug connector set HF 2p 2x2,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25030G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25030G
1933206
1933206
Plug connector set HF 2p 2x2,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25040G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25040G
1933207
1933207
Plug connector set HF 2p 2x2,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25050G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25050G
1933208
1933208
Plug connector set HF 2p 2x2,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25060G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25060G
1933209
1933209
Plug connector set HF 2p 2x2,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25070G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25070G
1934976
1934976
Plug connector set HF 2p 2x2,5mm² HF grey 7m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T25080G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL220T25080G
1933210
1933210
Plug connector set HF 2p 2x2,5mm² HF grey 8m
You can only compare 4 products, you must remove 1 to add this one