FILTERS
Clear all
Technical characteristics
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Model
-
Number of connections per pole
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Width
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
-
Connection type
ENSTO
EnstoNet
REF. NAC32S.B
1934727
1934727
Plug connector 3-p socket, str-rel, blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC32S.W
1934516
1934516
Plug connector 3-p socket, str-rel, wht
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC32SL.W
1935692
1935692
Plug connector 3-p socket, str-rel, low, wht
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBC32S.F
1934842
1934842
Plug connector 3-p socket, str-rel, beige
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBC32S.S
1934535
1934535
Plug connector 3-p socket, str-rel, blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC32S.G
1934844
1934844
Plug connector 3-p socket, str-rel, grey
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC32S.P
1934846
1934846
Plug connector 3-p socket, str-rel, red
You can only compare 4 products, you must remove 1 to add this one