FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Built-in version
-
Model
-
Model
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Connection size thread
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NAC31H.B
1935006
1935006
Plug connector 3-p plug, narrow, blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC31H.W
1934729
1934729
Plug connector 3-p plug, narrow, wht
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC32H.B
1935803
1935803
Plug connector 3-p socket, narrow, blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC32H.W
1934730
1934730
Plug connector 3-p socket, narrow, wht
You can only compare 4 products, you must remove 1 to add this one