-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of finished cable
-
Type of finished cable
-
Type side 1
-
Type side 1
-
Type side 2
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15020-WEB-R.jpg)
1936537
Plug connector set HF 3p socket 3x1,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15030-WEB-R.jpg)
1936540
Plug connector set HF 3p socket 3x1,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15040-WEB-R.jpg)
1936542
Plug connector set HF 3p socket 3x1,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15050-WEB-R.jpg)
1936544
Plug connector set HF 3p socket 3x1,5mm² HF 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15060-WEB-R.jpg)
1936546
Plug connector set HF 3p socket 3x1,5mm² HF 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25010-WEB-R.jpg)
1936551
Plug connector set HF 3p socket 3x2,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25020-WEB-R.jpg)
1936552
Plug connector set HF 3p socket 3x2,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25030-WEB-R.jpg)
1936554
Plug connector set HF 3p socket 3x2,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25040-WEB-R.jpg)
1936556
Plug connector set HF 3p socket 3x2,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25050-WEB-R.jpg)
1936558
Plug connector set HF 3p socket 3x2,5mm² HF 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25060-WEB-R.jpg)
1936560
Plug connector set HF 3p socket 3x2,5mm² HF 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T15100-WEB-R.jpg)
1936740
Plug connector set HF 3p 3x1,5mm² HF 10m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25010-WEB-R.jpg)
1936742
Plug connector set HF 3p 3x2,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25020-WEB-R.jpg)
1936745
Plug connector set HF 3p 3x2,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25030-WEB-R.jpg)
1936748
Plug connector set HF 3p 3x2,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25040-WEB-R.jpg)
1936750
Plug connector set HF 3p 3x2,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25050-WEB-R.jpg)
1936752
Plug connector set HF 3p 3x2,5mm² HF 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25060-WEB-R.jpg)
1936754
Plug connector set HF 3p 3x2,5mm² HF 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25070-WEB-R.jpg)
1935019
Plug connector set HF 3p 3x2,5mm² HF 7m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25080-WEB-R.jpg)
1936756
Plug connector set HF 3p 3x2,5mm² HF 8m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25090-WEB-R.jpg)
1933556
Plug connector set HF 3p 3x2,5mm² HF 9m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25100-WEB-R.jpg)
1936758
Plug connector set HF 3p 3x2,5mm² HF 10m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL310T15010-WEB-R.jpg)
1936660
Plug connector set HF 3p plug 3x1,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL310T15020-WEB-R.jpg)
1936665
Plug connector set HF 3p plug 3x1,5mm² HF 2m