FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Suitable for wall duct width
-
Transparent
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Shape
-
Length
-
Length
-
Angle
-
Angle
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
Legrand
DLPlus Mini-Trunking LG
REF. LG-030221
1473212
1473212
Changeable int/ext angle - for DLPlus mini-trunking 20x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030316
1473228
1473228
JUNCTION BOX 75X75 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030223
1473213
1473213
Changeable flat angle - for DLPlus mini-trunking 20x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-033602
1473256
1473256
Cover joint - for DLPlus mini-trunking 20x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030224
1473214
1473214
Flat T junction - for DLPlus mini-trunking 20x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030007
1473202
1473202
Mini-trunking DLPlus - 20x12.5 mm - with partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030008
1473203
1473203
Mini-trunking DLPlus - 20x12.5 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-031202
1473230
1473230
End cap - for DLPlus mini-trunking 20x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cables Guide LG
REF. LG-648905
1473200
1473200
Cable guide - 20x12.5 mm - L. 2.10 m - with adhesive - white
You can only compare 4 products, you must remove 1 to add this one