FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Suitable for wall duct width
-
Transparent
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Shape
-
Length
-
Length
-
Angle
-
Angle
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
Legrand
DLPlus Mini-Trunking LG
REF. LG-031203
1473231
1473231
End cap - for DLPlus mini-trunking 32x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030254
1473217
1473217
Flat T junction - for DLPlus mini-trunking 32x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030014
1473204
1473204
Mini-trunking DLPlus - 32x12.5 mm - with partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030015
1473205
1473205
Mini-trunking DLPlus - 32x12.5 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030316
1473228
1473228
JUNCTION BOX 75X75 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-033603
1473257
1473257
Cover joint - for DLPlus mini-trunking 32x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030251
1473215
1473215
Changeable int/ext angle - for DLPlus mini-trunking 32x12.5 - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030253
1473216
1473216
Changeable flat angle - for DLPlus mini-trunking 32x12.5 - white
You can only compare 4 products, you must remove 1 to add this one