FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NAL310T15010
1936660
1936660
Plug connector set HF 3p plug 3x1,5mm² HF 1m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL310T15020
1936665
1936665
Plug connector set HF 3p plug 3x1,5mm² HF 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL310T15030
1936669
1936669
Plug connector set HF 3p plug 3x1,5mm² HF 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL310T15040
1936671
1936671
Plug connector set HF 3p plug 3x1,5mm² HF 4m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL310T15050
1936673
1936673
Plug connector set HF 3p plug 3x1,5mm² HF 5m
You can only compare 4 products, you must remove 1 to add this one