FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15010
Plug connector set HF 3p 3x1,5mm² HF-A 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15020
Plug connector set HF 3p 3x1,5mm² HF-A 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15030
Plug connector set HF 3p 3x1,5mm² HF-A 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15040-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15040
Plug connector set HF 3p 3x1,5mm² HF-A 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15050-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15050
Plug connector set HF 3p 3x1,5mm² HF-A 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15060
Plug connector set HF 3p 3x1,5mm² HF-A 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330W15080-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330W15080
Plug connector set HF 3p 3x1,5mm² HF-A 8m
You can only compare 4 products, you must remove 1 to add this one