FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T15010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T15010
1936824
1936824
Plug connector set HF 5p plug 3x1,5mm² HF 1m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T15020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T15020
1936825
1936825
Plug connector set HF 5p plug 3x1,5mm² HF 2m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T15030
1936827
1936827
Plug connector set HF 5p plug 3x1,5mm² HF 3m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T15060
1934058
1934058
Plug connector set HF 5p plug 3x1,5mm² HF 6m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL512T15010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL512T15010
1936846
1936846
Plug connector set HF 5p plug 3x1,5mm² HF 1m L2
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL512T15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL512T15030
1936849
1936849
Plug connector set HF 5p plug 3x1,5mm² HF 3m L2
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL512T15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL512T15060
1934082
1934082
Plug connector set HF 5p plug 3x1,5mm² HF 6m L2
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T15010
1936868
1936868
Plug connector set HF 5p plug 3x1,5mm² HF 1m L3
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T15020
1936869
1936869
Plug connector set HF 5p plug 3x1,5mm² HF 2m L3
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T15030
1936871
1936871
Plug connector set HF 5p plug 3x1,5mm² HF 3m L3
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T15060
1934092
1934092
Plug connector set HF 5p plug 3x1,5mm² HF 6m L3
You can only compare 4 products, you must remove 1 to add this one