FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T15020
1936537
1936537
Plug connector set HF 3p socket 3x1,5mm² HF 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T15030
1936540
1936540
Plug connector set HF 3p socket 3x1,5mm² HF 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15040-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T15040
1936542
1936542
Plug connector set HF 3p socket 3x1,5mm² HF 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15050-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T15050
1936544
1936544
Plug connector set HF 3p socket 3x1,5mm² HF 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T15060
1936546
1936546
Plug connector set HF 3p socket 3x1,5mm² HF 6m
You can only compare 4 products, you must remove 1 to add this one