FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Cable type
-
Colour coding/contact insert
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25010B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25010B
1936743
1936743
Plug connector set HF 3p 3x2,5mm² HF blk 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25020B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25020B
1936746
1936746
Plug connector set HF 3p 3x2,5mm² HF blk 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25030B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25030B
1936749
1936749
Plug connector set HF 3p 3x2,5mm² HF blk 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25040B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25040B
1936751
1936751
Plug connector set HF 3p 3x2,5mm² HF blk 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25050B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25050B
1936753
1936753
Plug connector set HF 3p 3x2,5mm² HF blk 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25060B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25060B
1936755
1936755
Plug connector set HF 3p 3x2,5mm² HF blk 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25070B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25070B
1935021
1935021
Plug connector set HF 3p 3x2,5mm² HF blk 7m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25080B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25080B
1936757
1936757
Plug connector set HF 3p 3x2,5mm² HF blk 8m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25090B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25090B
1933557
1933557
Plug connector set HF 3p 3x2,5mm² HF blk 9m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL330T25100B-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL330T25100B
1936759
1936759
Plug connector set HF 3p 3x2,5mm² HF blk 10m
You can only compare 4 products, you must remove 1 to add this one