FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T25020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T25020
1936831
1936831
Plug connector set HF 5p plug 3x2,5mm² HF 2m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T25040-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T25040
1936833
1936833
Plug connector set HF 5p plug 3x2,5mm² HF 4m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL511T25060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL511T25060
1934072
1934072
Plug connector set HF 5p plug 3x2,5mm² HF 6m L1
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL512T25020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL512T25020
1936853
1936853
Plug connector set HF 5p plug 3x2,5mm² HF 2m L2
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T25020
1936875
1936875
Plug connector set HF 5p plug 3x2,5mm² HF 2m L3
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T25030
1936876
1936876
Plug connector set HF 5p plug 3x2,5mm² HF 3m L3
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL513T25060
1934103
1934103
Plug connector set HF 5p plug 3x2,5mm² HF 6m L3
You can only compare 4 products, you must remove 1 to add this one