FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25010
1936551
1936551
Plug connector set HF 3p socket 3x2,5mm² HF 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25020
1936552
1936552
Plug connector set HF 3p socket 3x2,5mm² HF 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25030
1936554
1936554
Plug connector set HF 3p socket 3x2,5mm² HF 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25040-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25040
1936556
1936556
Plug connector set HF 3p socket 3x2,5mm² HF 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25050-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25050
1936558
1936558
Plug connector set HF 3p socket 3x2,5mm² HF 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL130T25060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL130T25060
1936560
1936560
Plug connector set HF 3p socket 3x2,5mm² HF 6m
You can only compare 4 products, you must remove 1 to add this one