FILTERS
Clear all
Technical characteristics
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Length
-
Model
-
Model
-
Number of connections per pole
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NAC51S.BX2
1935724
1935724
Plug connector 5-p plug, str-rel, blk, 5/pack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC51S.WX2
1934767
1934767
Plug connector 5-p plug, str-rel, wht, 5/pack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC52S.BX2
1935726
1935726
Plug connector 5p socket, str-rel, blk, 5/p.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC52S.WX2
1934779
1934779
Plug connector 5p socket str-rel, wht, 5/pack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBC51S.SX2
1935738
1935738
Plug connector 5p plug, str-rel, blue, 5/pack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBC52S.SX2
1935739
1935739
Plug connector 5p socket, str-rel, blue, 5/p.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC51S.GX2
1935740
1935740
Plug connector 5p plug, str-rel, grey, 5/pack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC52S.GX2
1935741
1935741
Plug connector 5p socket, str-rel, grey, 5/p.
You can only compare 4 products, you must remove 1 to add this one