FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Insert direction
-
Model
-
Built-in version
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Connection size thread
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC51_B-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC51.B
1934765
1934765
Plug connector 5-p plug, blk
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAC51_W-WEB-R.jpg)
ENSTO
EnstoNet
REF. NAC51.W
1934522
1934522
Plug connector 5-p plug, wht
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NBC51_S-WEB-R.jpg)
ENSTO
EnstoNet
REF. NBC51.S
1934560
1934560
Plug connector 5-p plug, blue
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCC51_G-WEB-R.jpg)
ENSTO
EnstoNet
REF. NCC51.G
1935213
1935213
Plug connector 5-p plug, grey
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
ENSTO
EnstoNet
REF. NCC51.P
1935215
1935215
Plug connector 5-p plug, red
You can only compare 4 products, you must remove 1 to add this one