FILTERS
Clear all
Category
Technical characteristics
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Model
-
Number of connections per pole
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NCK5A.G
1932183
1932183
Socket connection accessory 5-way intermediate coupler gre
You can only compare 4 products, you must remove 1 to add this one