-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of finished cable
-
Type of finished cable
-
Type side 1
-
Type side 1
-
Type side 2
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Cable type
-
Colour coding/contact insert
-
Colour outer sheath
-
Number of poles
-
Dismantle length
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15050G-WEB-R.jpg)
Plug connector set HF 5p 5x1,5mm² HF-A grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15060G-WEB-R.jpg)
Plug connector set HF 5p 5x1,5mm² HF-A grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25010G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25020G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25030G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25040G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25050G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W25060G-WEB-R.jpg)
Plug connector set HF 5p 5x2,5mm² HF-A grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15010G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15020G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15030G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15040G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15050G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W15060G-WEB-R.jpg)
Plug connector set HF 5p socket 5x1,5mm² HF-A gr 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W25010G-WEB-R.jpg)
Plug connector set HF 5p socket 5x2,5mm² HF-A gr 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W25020G-WEB-R.jpg)
Plug connector set HF 5p socket 5x2,5mm² HF-A gr 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W25050G-WEB-R.jpg)
Plug connector set HF 5p socket 5x2,5mm² HF-A gr 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150W25060G-WEB-R.jpg)
Plug connector set HF 5p socket 5x2,5mm² HF-A gr 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15010G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15020G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15030G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15040G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15050G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510W15060G-WEB-R.jpg)
Plug connector set HF 5p plug 5x1,5mm² HF-A grey 6m