-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of finished cable
-
Type of finished cable
-
Type side 1
-
Type side 1
-
Type side 2
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15010G-WEB-R.jpg)
1932185
Plug connector set HF 5p socket 5x1,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15020G-WEB-R.jpg)
1937013
Plug connector set HF 5p socket 5x1,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15030G-WEB-R.jpg)
1937014
Plug connector set HF 5p socket 5x1,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15040G-WEB-R.jpg)
1932280
Plug connector set HF 5p socket 5x1,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15050G-WEB-R.jpg)
1937015
Plug connector set HF 5p socket 5x1,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T15060G-WEB-R.jpg)
1932186
Plug connector set HF 5p socket 5x1,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25010G-WEB-R.jpg)
1932187
Plug connector set HF 5p socket 5x2,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25020G-WEB-R.jpg)
1937017
Plug connector set HF 5p socket 5x2,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25030G-WEB-R.jpg)
1937018
Plug connector set HF 5p socket 5x2,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25040G-WEB-R.jpg)
1932283
Plug connector set HF 5p socket 5x2,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25050G-WEB-R.jpg)
1937019
Plug connector set HF 5p socket 5x2,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL150T25060G-WEB-R.jpg)
1937020
Plug connector set HF 5p socket 5x2,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15010G-WEB-R.jpg)
1937043
Plug connector set HF 5p plug 5x1,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15020G-WEB-R.jpg)
1937044
Plug connector set HF 5p plug 5x1,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15030G-WEB-R.jpg)
1937046
Plug connector set HF 5p plug 5x1,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15040G-WEB-R.jpg)
1937047
Plug connector set HF 5p plug 5x1,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15050G-WEB-R.jpg)
1937048
Plug connector set HF 5p plug 5x1,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T15060G-WEB-R.jpg)
1937049
Plug connector set HF 5p plug 5x1,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25010G-WEB-R.jpg)
1932188
Plug connector set HF 5p plug 5x2,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25020G-WEB-R.jpg)
1937051
Plug connector set HF 5p plug 5x2,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25030G-WEB-R.jpg)
1937052
Plug connector set HF 5p plug 5x2,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25040G-WEB-R.jpg)
1932278
Plug connector set HF 5p plug 5x2,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25050G-WEB-R.jpg)
1937053
Plug connector set HF 5p plug 5x2,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25060G-WEB-R.jpg)
1937054
Plug connector set HF 5p plug 5x2,5mm² HF grey 6m