-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of finished cable
-
Type of finished cable
-
Type side 1
-
Type side 1
-
Type side 2
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Dismantle length
-
Pole codification
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL150T15080-WEB-R.jpg)
1936599
Plug connector set HF 5p socket 5x1,5mm² HF 8m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL150T25080-WEB-R.jpg)
1936614
Plug connector set HF 5p socket 5x2,5mm² HF 8m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15010-WEB-R.jpg)
1936781
Plug connector set HF 5p plug 5x1,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15020-WEB-R.jpg)
1936783
Plug connector set HF 5p plug 5x1,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15030-WEB-R.jpg)
1936786
Plug connector set HF 5p plug 5x1,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15040-WEB-R.jpg)
1936788
Plug connector set HF 5p plug 5x1,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15050-WEB-R.jpg)
1936790
Plug connector set HF 5p plug 5x1,5mm² HF 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T15060-WEB-R.jpg)
1936792
Plug connector set HF 5p plug 5x1,5mm² HF 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T25010-WEB-R.jpg)
1936796
Plug connector set HF 5p plug 5x2,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T25020-WEB-R.jpg)
1936798
Plug connector set HF 5p plug 5x2,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T25030-WEB-R.jpg)
1936801
Plug connector set HF 5p plug 5x2,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL510T25040-WEB-R.jpg)
1936803
Plug connector set HF 5p plug 5x2,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15010-WEB-R.jpg)
1936868
Plug connector set HF 5p plug 3x1,5mm² HF 1m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15020-WEB-R.jpg)
1936869
Plug connector set HF 5p plug 3x1,5mm² HF 2m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15030-WEB-R.jpg)
1936871
Plug connector set HF 5p plug 3x1,5mm² HF 3m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T15060-WEB-R.jpg)
1934092
Plug connector set HF 5p plug 3x1,5mm² HF 6m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25020-WEB-R.jpg)
1936875
Plug connector set HF 5p plug 3x2,5mm² HF 2m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25030-WEB-R.jpg)
1936876
Plug connector set HF 5p plug 3x2,5mm² HF 3m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL513T25060-WEB-R.jpg)
1934103
Plug connector set HF 5p plug 3x2,5mm² HF 6m L3
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15010-WEB-R.jpg)
1936896
Plug connector set HF 5p 5x1,5mm² HF 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15020-WEB-R.jpg)
1936898
Plug connector set HF 5p 5x1,5mm² HF 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15030-WEB-R.jpg)
1936900
Plug connector set HF 5p 5x1,5mm² HF 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15040-WEB-R.jpg)
1936902
Plug connector set HF 5p 5x1,5mm² HF 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15050-WEB-R.jpg)
1936904
Plug connector set HF 5p 5x1,5mm² HF 5m