FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15010-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15010
1936896
1936896
Plug connector set HF 5p 5x1,5mm² HF 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15020-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15020
1936898
1936898
Plug connector set HF 5p 5x1,5mm² HF 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15030-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15030
1936900
1936900
Plug connector set HF 5p 5x1,5mm² HF 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15040-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15040
1936902
1936902
Plug connector set HF 5p 5x1,5mm² HF 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15050-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15050
1936904
1936904
Plug connector set HF 5p 5x1,5mm² HF 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15060-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15060
1936906
1936906
Plug connector set HF 5p 5x1,5mm² HF 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15070-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15070
1935032
1935032
Plug connector set HF 5p 5x1,5mm² HF 7m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15080-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15080
1936908
1936908
Plug connector set HF 5p 5x1,5mm² HF 8m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15090-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15090
1934030
1934030
Plug connector set HF 5p 5x1,5mm² HF 9m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NAL550T15100-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T15100
1936910
1936910
Plug connector set HF 5p 5x1,5mm² HF 10m
You can only compare 4 products, you must remove 1 to add this one