FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NBL550T15020S
1936995
1936995
Plug connector set HF 5p 5x1,5mm² HF blue 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NBL550T15030S
1936996
1936996
Plug connector set HF 5p 5x1,5mm² HF blue 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NBL550T15050S
1936998
1936998
Plug connector set HF 5p 5x1,5mm² HF blue 5m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NBL550T15060S
1936999
1936999
Plug connector set HF 5p 5x1,5mm² HF blue 6m
You can only compare 4 products, you must remove 1 to add this one